For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-NORMZYLINDER - Standard cylinders
Bill of material
K-07151618
DES
Identifier
K-07151618
KOLBEN
Piston Ø
50 mm
HUB
Stroke
80 mm
HUBST
Position of the stroke
mm
Enter value for HUBST
Position of the stroke
mm
cm
inch
ft
ANS
Port
G 1/4
KSTANG
Piston rod-Ø
20 mm
KAUS
Piston rod male thread
M16x1,5
PL
14 mm
VD
13.0 mm
A
10 mm
B
40 mm
B1
38 mm
WH
37 mm
C1
25 mm
CH1
17 mm
CH2
24 mm
CH3
8 mm
KK
M16x1.5
D
20 mm
TG
46.5 mm
VA
4 mm
F
32 mm
EE
G1/4
RT
M8
E
64.5 mm
L
143 mm
L0
106 mm
ZM
180 mm
BG
17.5 mm
N
5.5 mm
P
6 mm
Q
6 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.